(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Alumi-New Cloth Tape #712

Click this image to zoom it.

Move the mouse over the image to zoom

Alumi-New Cloth Tape #712

Standard Unit Price:
6,010,445 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· No release paper. (Lightweight and compact, reduces the amount of garbage produced, for smooth work.)
· Can be affixed in layers. (The special surface treatment allows affixing in layers.)
· Stable adhesive strength. (Since a special synthetic rubber is used, the tape exhibits strong adhesive strength.)
· Does not require a cutter. (Since a special polyethylene film is used, the tape can easily be cut in the horizontal direction.)
· Uses an environmentally-friendly glue. (Uses a rubber-based hot melt adhesive designed with the environment in mind.)
· Since solvents are not used, the product does not harm the environment.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Color Details
    Silver
  • Adhesiveness(N/10mm)
    6.4
  • Tensile Strength(N/10mm)
    46
  • Stretch(%)
    21
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    1.8

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (18 Rolls)
  • 1 Box (24 Rolls)
  • 1 Box (30 Rolls)
  • Clear
Width(mm)

Refine by

  • 50
  • 65
  • 75
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
50
11 Day(s) or more
6,643,577 IDR

Part Number : SH712-50-50-SL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 6,643,577 IDR
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Color Details
    Silver
  • Adhesiveness(N/10mm)
    6.4
  • Tensile Strength(N/10mm)
    46
  • Stretch(%)
    21
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    1.8
1 Box (24 Rolls)
65
11 Day(s) or more
6,890,948 IDR

Part Number : SH712-65-50-SL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 6,890,948 IDR
Quantity 1 Box (24 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    65
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Color Details
    Silver
  • Adhesiveness(N/10mm)
    6.4
  • Tensile Strength(N/10mm)
    46
  • Stretch(%)
    21
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    1.8
1 Box (18 Rolls)
75
11 Day(s) or more
6,010,445 IDR

Part Number : SH712-75-50-SL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 6,010,445 IDR
Quantity 1 Box (18 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Color Details
    Silver
  • Adhesiveness(N/10mm)
    6.4
  • Tensile Strength(N/10mm)
    46
  • Stretch(%)
    21
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    1.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)