(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
New Cloth Tape #600

Click this image to zoom it.

Move the mouse over the image to zoom

New Cloth Tape #600

Standard Unit Price:
2,735,575 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· Made of resilient polyethylene base material. (Since a special polyethylene film is used, it is a high quality tape with appropriate resilience.)
· Tape can be affixed in layers, and can be written on. (Since a special surface treatment is used, the tape can be affixed in layers, and the tape can be written on with a marker pen.)
· Does not require a cutter. (Since a special polyethylene film that can be cut straight in the horizontal direction is used, the tape can easily be cut without a cutter.)
· Good water resistance. (Since a special polyethylene film is used on the surface, it has excellent water resistance.)
· Uses an environmentally-friendly glue. (Uses a rubber-based hot melt adhesive designed with the environment in mind.)
· Since solvents are not used, the product does not harm the environment.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.162
  • Adhesiveness(N/10mm)
    5.9
  • Tensile Strength(N/10mm)
    44
  • Stretch(%)
    27
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.9
Part Number
Amount Of Content

Refine by

  • 1 Box (18 Rolls)
  • 1 Box (30 Rolls)
  • 1 Box (36 Rolls)
  • Clear
Color

Refine by

  • White Type
  • Transparency
  • Clear
Width(mm)

Refine by

  • 38
  • 50
  • 75
  • Clear
Color Details

Refine by

  • Semi-Transparent
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (36 Rolls)
Transparency
38
Semi-Transparent
11 Day(s) or more
2,766,126 IDR

Part Number : SH600-38-50-HCL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 2,766,126 IDR
Quantity 1 Box (36 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.162
  • Color Details
    Semi-Transparent
  • Adhesiveness(N/10mm)
    5.9
  • Tensile Strength(N/10mm)
    44
  • Stretch(%)
    27
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.9
1 Box (36 Rolls)
White Type
38
White
11 Day(s) or more
2,766,126 IDR

Part Number : SH600-38-50-W-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 2,766,126 IDR
Quantity 1 Box (36 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.162
  • Color Details
    White
  • Adhesiveness(N/10mm)
    5.9
  • Tensile Strength(N/10mm)
    44
  • Stretch(%)
    27
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.9
1 Box (30 Rolls)
Transparency
50
Semi-Transparent
13 Day(s) or more
3,004,833 IDR

Part Number : SH600-50-50-HCL-PACK
Days to Ship 13 Day(s) or more
Standard Unit Price 3,004,833 IDR
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.162
  • Color Details
    Semi-Transparent
  • Adhesiveness(N/10mm)
    5.9
  • Tensile Strength(N/10mm)
    44
  • Stretch(%)
    27
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.9
1 Box (30 Rolls)
White Type
50
White
11 Day(s) or more
3,004,833 IDR

Part Number : SH600-50-50-W-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 3,004,833 IDR
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.162
  • Color Details
    White
  • Adhesiveness(N/10mm)
    5.9
  • Tensile Strength(N/10mm)
    44
  • Stretch(%)
    27
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.9
1 Box (18 Rolls)
Transparency
75
Semi-Transparent
11 Day(s) or more
2,735,575 IDR

Part Number : SH600-75-50-HCL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 2,735,575 IDR
Quantity 1 Box (18 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.162
  • Color Details
    Semi-Transparent
  • Adhesiveness(N/10mm)
    5.9
  • Tensile Strength(N/10mm)
    44
  • Stretch(%)
    27
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)