(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
KARARIYAN Tape #550 SH550-38-50-JU-PACK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

KARARIYAN Tape #550
Part Number: SH550-38-50-JU-PACK

Standard Unit Price: 4,183,777 IDR Special Price 4,183,777 IDR
Quantity: 1 Box (60 Rolls)
Days to Ship: 11 Day(s) or more

[Features]
· Does not require a cutter and has excellent workability. (Since the tape uses a special polypropylene film, it can easily be cut straight without a cutter, making work much easier.
· Excellent strength in the horizontal direction. (Strength is enhanced by using H-affixing, so the tape is better suited to H-affixing than I-affixing.)
· Tape can be affixed in layers, and can be written on. (Since a special surface treatment is used, the tape can be affixed in layers, and the tape can be written on with a marker pen.)
· Strong adhesive strength. (Exhibits adhesive strength that is not defeated by flaps due to the rubber-based hot melt adhesive.)
· Uses an environmentally-friendly glue. (Uses a rubber-based hot melt adhesive designed with the environment in mind.)
· Since solvents are not used, the product does not harm the environment.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.185
  • Color Details
    Beige
  • Adhesiveness(N/10mm)
    7.8
  • Tensile Strength(N/10mm)
    70
  • Stretch(%)
    10
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)