(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Caralyan Label #595 SH595-7-50-25-R-W-PACK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Caralyan Label #595
Part Number: SH595-7-50-25-R-W-PACK

Standard Unit Price: 2,590,833 IDR Special Price 2,590,833 IDR
Quantity: 1 Box (30 Rolls)
Days to Ship: 8 Day(s) or more

[Features]
· Does not require a cutter. (Since the tape is laminated with a special polypropylene film, the tape can easily be cut straight without a cutter, making work much easier.)
· Excellent workability. (Since release paper is not used, there is less garbage).
[Applications]
· Labeling applications. (Do not use the tape for packaging).

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Display Content
    FRAGILE HANDLE WITH CARE
  • Color Details
    Red / White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)