(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Tenaoshi-kun #437E SH437E-80-20-CL-PACK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Tenaoshi-kun #437E
Part Number: SH437E-80-20-CL-PACK

Standard Unit Price: 4,678,747 IDR Special Price 4,678,747 IDR
Quantity: 1 Box (36 Rolls)
Days to Ship: 11 Day(s) or more

[Features]
· Does not obstruct light. (Since a special adhesive is used on the olefin-based transparent film, it is not conspicuous after adhesion, and does not obstruct sunlight.)
· Can easily be torn by hand, and has a beautiful finish.
· Strong adhesive strength that can adhere to various films.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.103
  • Adhesiveness(N/10mm)
    3.3
  • Tensile Strength(N/10mm)
    21
  • Stretch(%)
    880
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    1.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)