(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Static Cut 40#474 SH474-50-50-CL-PACK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Static Cut 40#474
Part Number: SH474-50-50-CL-PACK

Standard Unit Price: 3,829,706 IDR Special Price 3,829,706 IDR
Quantity: 1 Box (50 Rolls)
Days to Ship: 15 Day(s) or more

[Features]
· Prevention of static electricity. (The occurrence of static electricity is minimized, and the adherence of dirt and dust is reduced.)
· For packaging in environments where dust is not tolerated. (Suitable for packaging of electronic parts / medical parts inside a clean room.)
· Excellent strength. (Since the base material is polypropylene film, it has excellent tensile strength.)
· Uses an environmentally-friendly glue. (Uses a rubber-based hot melt adhesive designed with the environment in mind.)
· Since solvents are not used, the product does not harm the environment.
[Applications]
· For packaging in clean rooms, etc.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Adhesiveness(N/10mm)
    5.5
  • Tensile Strength(N/10mm)
    51
  • Stretch(%)
    201
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)