(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Cut E70#407E SH407E-25-50-CL-PACK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cut E70#407E
Part Number: SH407E-25-50-CL-PACK

Standard Unit Price: 4,557,455 IDR Special Price 4,557,455 IDR
Quantity: 1 Box (100 Rolls)
Days to Ship: 11 Day(s) or more

[Features]
· Does not require a cutter. (Since a special polypropylene film is used, the tape can easily be cut straight without a cutter, making work much easier.)
· Ideal for H-affixing. (Securely adheres to the packaging surface, and exhibits excellent strength using H-affixing instead of I-affixing.)
· Printing is also possible. (Can print a company name, brand name, etc., to stand out for PR.)
· Uses an environmentally-friendly glue. (Uses a rubber-based hot melt adhesive designed with the environment in mind.)
· Since solvents are not used, the product does not harm the environment.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.097
  • Color Details
    Transparency
  • Adhesiveness(N/10mm)
    6.7
  • Tensile Strength(N/10mm)
    21
  • Stretch(%)
    744
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    1.0
  • RoHS
    10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)