(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Rotating Paint Stand TSR1380

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rotating Paint Stand
Part Number: TSR1380

Standard Unit Price: 10,262,877 IDR Special Price 10,262,877 IDR
Quantity: 1 Unit (1 pc)
Days to Ship: 8 Day(s)

[Applications]
· Painting workbench for bumpers, fenders, doors, etc. of ordinary vehicles
[Material]
· Steel

Specifications of TSR1380

  • Product Specifications
    Other
  • Other
    Option
  • Width(mm)
    1350
  • Height(mm)
    834
  • Depth(mm)
    800
  • JAN Code
    4989433736006
  • Trusco Code
    491-1075
  • Mass(g)
    17000
  • Material
    Steel
  • Specifications
    For bumpers, fenders, doors of vehicles, up to the size of standard vehicles
  • Accessory
    Stay for Panel - 1 Set; Stay for Bumper - 1 Set

Please check the type/dimensions/specifications of the part TSR1380 in the Rotating Paint Stand series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)