(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
D Ring for High Strength Buckle Cobra

D Ring for High Strength Buckle Cobra

Standard Unit Price:
461,538 IDR-
Days to Ship :
Quote

[Features]
· A sturdy belt frame.
[Applications]
· For tightening of belts, etc.
[Materials]
· Body: 7075 aluminum

Basic Specifications

Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 9006381862559
  • 9006381864553
  • Clear
Trusco Code

Refine by

  • 766-8732
  • 766-8724
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9006381862559
766-8724
Quote
461,538 IDR

Part Number : DR2510K
Days to Ship Quote
Standard Unit Price 461,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Twin safety lanyard
    NA
  • Color
    Black
  • Waist belt
    NA
  • Other
    Option
  • JAN Code
    9006381862559
  • Trusco Code
    766-8724
  • Color
    Black
  • Compatible Belt Width(mm)
    25
1 pc.
9006381864553
766-8732
Quote
610,924 IDR

Part Number : DR4510K
Days to Ship Quote
Standard Unit Price 610,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Twin safety lanyard
    NA
  • Color
    Black
  • Waist belt
    NA
  • Other
    Option
  • JAN Code
    9006381864553
  • Trusco Code
    766-8732
  • Color
    Black
  • Compatible Belt Width(mm)
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)