(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slide Block for High Strength Buckle Cobra

Slide Block for High Strength Buckle Cobra

Standard Unit Price:
304,615 IDR-
Days to Ship :
12 Day(s)

[Features]
· A sturdy belt frame.
[Applications]
· For tightening of belts, etc.
[Materials]
· Steel

Basic Specifications

  • Product Type
    Belt-related Goods
  • Twin safety lanyard
    NA
  • Color
    Black
  • Waist belt
    NA
  • Other
    Option
  • Color
    Black
  • Specifications
    European Standards (EN358) obtained
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 9006381482894
  • 9006381483396
  • 9006381484591
  • Clear
Trusco Code

Refine by

  • 766-9160
  • 766-8961
  • 766-8872
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9006381482894
766-8872
12 Day(s)
304,615 IDR

Part Number : FC28SB
Days to Ship 12 Day(s)
Standard Unit Price 304,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Twin safety lanyard
    NA
  • Color
    Black
  • Waist belt
    NA
  • Other
    Option
  • JAN Code
    9006381482894
  • Trusco Code
    766-8872
  • Color
    Black
  • Compatible Belt Width(mm)
    28
  • Specifications
    European Standards (EN358) obtained
1 pc.
9006381483396
766-8961
12 Day(s)
304,615 IDR

Part Number : FC33SB
Days to Ship 12 Day(s)
Standard Unit Price 304,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Twin safety lanyard
    NA
  • Color
    Black
  • Waist belt
    NA
  • Other
    Option
  • JAN Code
    9006381483396
  • Trusco Code
    766-8961
  • Color
    Black
  • Compatible Belt Width(mm)
    33
  • Specifications
    European Standards (EN358) obtained
1 pc.
9006381484591
766-9160
12 Day(s)
326,154 IDR

Part Number : FC45SB
Days to Ship 12 Day(s)
Standard Unit Price 326,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Twin safety lanyard
    NA
  • Color
    Black
  • Waist belt
    NA
  • Other
    Option
  • JAN Code
    9006381484591
  • Trusco Code
    766-9160
  • Color
    Black
  • Compatible Belt Width(mm)
    45
  • Specifications
    European Standards (EN358) obtained

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)