(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
DBLTACT Wide Storage Bag

Click this image to zoom it.

Move the mouse over the image to zoom

DBLTACT Wide Storage Bag

Standard Unit Price:
209,228 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Quick access. Opens up wide for easy access to items inside.
· The large number of pockets is another trick for easy access.
· The bag's easy-access shape features a large opening.
· The interior offers cleverly spaced partitions, to conveniently hold the tools you use most.
· The opening closes with a secure fastener, so you can store even delicate tools without fear of them spilling out.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Dimensions (Height H x Width W x Depth D)(mm)

Refine by

  • 200×340×220
  • 285×380×255
  • 370×515×305
  • Clear
Size

Refine by

  • L
  • M
  • S
  • Clear
JAN Code

Refine by

  • 4954458157419
  • 4954458157426
  • 4954458157662
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
370×515×305
L
4954458157662
12 Day(s) or more
341,691 IDR

Part Number : DT-CB-L
Days to Ship 12 Day(s) or more
Standard Unit Price 341,691 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Dimensions (Height H x Width W x Depth D)(mm)
    370×515×305
  • Size
    L
  • JAN Code
    4954458157662
  • Mass(g)
    1290
1 pc.
285×380×255
M
4954458157426
12 Day(s) or more
241,147 IDR

Part Number : DT-CB-M
Days to Ship 12 Day(s) or more
Standard Unit Price 241,147 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Dimensions (Height H x Width W x Depth D)(mm)
    285×380×255
  • Size
    M
  • JAN Code
    4954458157426
  • Mass(g)
    710
1 pc.
200×340×220
S
4954458157419
12 Day(s) or more
209,228 IDR

Part Number : DT-CB-S
Days to Ship 12 Day(s) or more
Standard Unit Price 209,228 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Dimensions (Height H x Width W x Depth D)(mm)
    200×340×220
  • Size
    S
  • JAN Code
    4954458157419
  • Mass(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)