(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
DBLTACT Zipper Type Bucket

Click this image to zoom it.

Move the mouse over the image to zoom

DBLTACT Zipper Type Bucket

Standard Unit Price:
180,957 IDR-
Days to Ship :
12 Day(s) or more

[Features] Wire frames are old news. Presenting the next-generation bucket.
· Storage bucket for tools, daily necessities, etc.
· Tough and lightweight. Makes tool storage a breeze.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Thickness(mm)
    25 (when folded)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Dimensions (Height H x Width W x Depth D)(mm)

Refine by

  • 200×200×200
  • 300×300×300
  • 350×350×350
  • Clear
Size

Refine by

  • L
  • M
  • S
  • Clear
JAN Code

Refine by

  • 4954458157129
  • 4954458157136
  • 4954458157143
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
350×350×350
L
4954458157143
12 Day(s) or more
253,230 IDR

Part Number : DTF-L
Days to Ship 12 Day(s) or more
Standard Unit Price 253,230 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Dimensions (Height H x Width W x Depth D)(mm)
    350×350×350
  • Size
    L
  • JAN Code
    4954458157143
  • Thickness(mm)
    25 (when folded)
1 pc.
300×300×300
M
4954458157136
12 Day(s) or more
207,404 IDR

Part Number : DTF-M
Days to Ship 12 Day(s) or more
Standard Unit Price 207,404 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Dimensions (Height H x Width W x Depth D)(mm)
    300×300×300
  • Size
    M
  • JAN Code
    4954458157136
  • Thickness(mm)
    25 (when folded)
1 pc.
200×200×200
S
4954458157129
12 Day(s) or more
180,957 IDR

Part Number : DTF-S
Days to Ship 12 Day(s) or more
Standard Unit Price 180,957 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Dimensions (Height H x Width W x Depth D)(mm)
    200×200×200
  • Size
    S
  • JAN Code
    4954458157129
  • Thickness(mm)
    25 (when folded)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)