(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
DBLTACT Convex case

Click this image to zoom it.

Move the mouse over the image to zoom

DBLTACT Convex case

Standard Unit Price:
175,713 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Exterior layer made with strongly wear-resistant 1680-Denier ballistic nylon fabric.
· Easy to use and holds its shape well.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Color
    Blue
  • Dimensions (Height H x Width W x Depth D)(mm)
    195×110×60
  • Depth(mm)
    90
  • JAN Code
    4954458159727
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
175,713 IDR

Part Number : DT-TS-08
Days to Ship 11 Day(s) or more
Standard Unit Price 175,713 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Color
    Blue
  • Dimensions (Height H x Width W x Depth D)(mm)
    195×110×60
  • Depth(mm)
    90
  • JAN Code
    4954458159727

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)