(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Tie, Tie Mount For Epoxy

Cable Tie, Tie Mount For Epoxy

Standard Unit Price:
720,924 IDR
Days to Ship :
12 Day(s)

[Features]
· Suitable for securing wiring in places where drilling holes is not possible.
[Applications]
· Used for fixing cables and wiring.
[Material]
· Nylon 66

Basic Specifications

  • Product Type
    Other
  • Details Type
    For Indoor Use
  • Color
    Natural
  • Used Zip tie width(mm)
    2.3 to 4.8
  • Vertical(mm)
    28.6
  • Horizontal(mm)
    28.6
  • Height(mm)
    8.9
  • JAN Code
    0074983580057
  • Trusco Code
    477-4388
  • Mass(g)
    45
  • Amount Of Content
    1 Bag (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 pcs)
12 Day(s)
720,924 IDR

Part Number : ASMS-A-X
Days to Ship 12 Day(s)
Standard Unit Price 720,924 IDR
Quantity 1 Bag (10 pcs)

Specificationtitle

  • Product Type
    Other
  • Details Type
    For Indoor Use
  • Color
    Natural
  • Used Zip tie width(mm)
    2.3 to 4.8
  • Vertical(mm)
    28.6
  • Horizontal(mm)
    28.6
  • Height(mm)
    8.9
  • JAN Code
    0074983580057
  • Trusco Code
    477-4388
  • Mass(g)
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)