(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Tie, Mount Base For Epoxy (Weather Resistant Type)

Cable Tie, Mount Base For Epoxy (Weather Resistant Type)

Standard Unit Price:
1,702,924 IDR
Days to Ship :
12 Day(s)

[Features]
· Suitable for securing wiring in places where drilling holes is not possible.
[Applications]
· Used for fixing cables and wiring.
[Material]
· Weatherproof nylon 66

Basic Specifications

  • Product Type
    Other
  • Details Type
    For indoor/outdoor use
  • Color
    Black
  • Used Zip tie width(mm)
    2.3 to 4.8
  • Vertical(mm)
    24.9
  • Horizontal(mm)
    24.9
  • Height(mm)
    6.6
  • JAN Code
    0074983580170
  • Trusco Code
    477-4515
  • Mass(g)
    174
  • Amount Of Content
    1 Bag (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 pcs)
12 Day(s)
1,702,924 IDR

Part Number : EMS-A-C0
Days to Ship 12 Day(s)
Standard Unit Price 1,702,924 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Other
  • Details Type
    For indoor/outdoor use
  • Color
    Black
  • Used Zip tie width(mm)
    2.3 to 4.8
  • Vertical(mm)
    24.9
  • Horizontal(mm)
    24.9
  • Height(mm)
    6.6
  • JAN Code
    0074983580170
  • Trusco Code
    477-4515
  • Mass(g)
    174

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)