(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Tie, VHB Mount Base With Adhesive Tape

Cable Tie, VHB Mount Base With Adhesive Tape

Standard Unit Price:
604,000 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Since it has adhesive tape, it can be used just by peeling off the backing paper.
· VHB tape has approximately 4 times the strength of conventional types.
[Applications]
· For wiring and fixing power cables.
[Material]
· Heat-resistant Weather-resistant Nylon 66
· Adhesive tape: Acrylic-based

Basic Specifications

  • Product Type
    Other
  • Details Type
    For indoor/outdoor use
  • Color
    Black
  • Operating Temperature Range(°C)
    -35 to 93
  • Amount Of Content
    1 Bag (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 pcs)
  • Clear
Used Zip tie width(mm)

Refine by

  • 2.3~4.3
  • 2.3~5.7
  • 2.3~9.7
  • Clear
Vertical(mm)

Refine by

  • 19.1
  • 25.4
  • 28.4
  • Clear
Horizontal(mm)

Refine by

  • 19.1
  • 25.4
  • 28.4
  • Clear
Height(mm)

Refine by

  • 3.9
  • 5.1
  • 6.6
  • Clear
JAN Code

Refine by

  • 0074983195701
  • 0074983195718
  • 0074983195725
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 pcs)
2.3~4.3
19.1
19.1
3.9
0074983195701
12 Day(s)
604,000 IDR

Part Number : SGABM20-AV-C300
Days to Ship 12 Day(s)
Standard Unit Price 604,000 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Other
  • Details Type
    For indoor/outdoor use
  • Color
    Black
  • Used Zip tie width(mm)
    2.3~4.3
  • Vertical(mm)
    19.1
  • Horizontal(mm)
    19.1
  • Height(mm)
    3.9
  • JAN Code
    0074983195701
  • Trusco Code
    403-8011
  • Operating Temperature Range(°C)
    -35 to 93
  • Mass(g)
    90
1 Bag (100 pcs)
2.3~5.7
25.4
25.4
5.1
0074983195718
12 Day(s)
949,693 IDR

Part Number : SGABM25-AV-C300
Days to Ship 12 Day(s)
Standard Unit Price 949,693 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Other
  • Details Type
    For indoor/outdoor use
  • Color
    Black
  • Used Zip tie width(mm)
    2.3~5.7
  • Vertical(mm)
    25.4
  • Horizontal(mm)
    25.4
  • Height(mm)
    5.1
  • JAN Code
    0074983195718
  • Trusco Code
    403-8029
  • Operating Temperature Range(°C)
    -35 to 93
  • Mass(g)
    100
1 Bag (100 pcs)
2.3~9.7
28.4
28.4
6.6
0074983195725
Quote
1,295,693 IDR

Part Number : SGABM30-AV-C300
Days to Ship Quote
Standard Unit Price 1,295,693 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Product Type
    Other
  • Details Type
    For indoor/outdoor use
  • Color
    Black
  • Used Zip tie width(mm)
    2.3~9.7
  • Vertical(mm)
    28.4
  • Horizontal(mm)
    28.4
  • Height(mm)
    6.6
  • JAN Code
    0074983195725
  • Trusco Code
    403-8037
  • Operating Temperature Range(°C)
    -35 to 93
  • Mass(g)
    128

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)