(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement Tip For Compact Temperature Adjustable Type Soldering Iron (T18 Series)

Replacement Tip For Compact Temperature Adjustable Type Soldering Iron (T18 Series)

Standard Unit Price:
100,997 IDR
Days to Ship :
8 Day(s)

A replacement tip for compact temperature adjustable type soldering iron (T18 series).

Basic Specifications

  • Product Type
    Trowel tips for Soldering Irons
  • Lead-free solder compliant
    Y
  • Other
    Option
  • Soldering Iron Tip Name
    S3 Type
  • Conforming trowel
    FX8801
  • Compatible Station Equipment
    FX888、FX600
  • JAN Code
    4962615036897
  • Trusco Code
    384-4129
  • Conforming trowel
    FX8801
  • Compatible Station Equipment
    FX888、FX600
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
100,997 IDR

Part Number : T18-S3
Days to Ship 8 Day(s)
Standard Unit Price 100,997 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trowel tips for Soldering Irons
  • Lead-free solder compliant
    Y
  • Other
    Option
  • Soldering Iron Tip Name
    S3 Type
  • Conforming trowel
    FX8801
  • Compatible Station Equipment
    FX888、FX600
  • JAN Code
    4962615036897
  • Trusco Code
    384-4129
  • Conforming trowel
    FX8801
  • Compatible Station Equipment
    FX888、FX600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)