(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Lab Scale Housing

3M™ Lab Scale Housing

Standard Unit Price:
39,188,154 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· A housing for mounting the small size laboratory scale cartridge filter.

Basic Specifications

  • Product Type
    Housing
  • Design pressure
    0.3MPa
  • Design Temperature
    120°C
  • 目安流量
    Please confirm the cartridge to be used.
  • Gasket
    Silicone Rubber
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Apply

Refine by

  • 1-Inch models
  • 2 inches
  • Clear
JAN Code

Refine by

  • 4548623513607
  • 4548623933344
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1-Inch models
4548623513607
Quote
39,188,154 IDR

Part Number : 1ZGRA01
Days to Ship Quote
Standard Unit Price 39,188,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Housing
  • Apply
    1-Inch models
  • JAN Code
    4548623513607
  • Design pressure
    0.3MPa
  • Design Temperature
    120°C
  • 目安流量
    Please confirm the cartridge to be used.
  • Gasket
    Silicone Rubber
1 pc.
2 inches
4548623933344
12 Day(s)
72,543,231 IDR

Part Number : 1ZMRA02
Days to Ship 12 Day(s)
Standard Unit Price 72,543,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Housing
  • Apply
    2 inches
  • JAN Code
    4548623933344
  • Design pressure
    0.3MPa
  • Design Temperature
    120°C
  • 目安流量
    Please confirm the cartridge to be used.
  • Gasket
    Silicone Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)