(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Helmet SPY Type Made Of PC Resin (Raindrop Redirecting Grooves and Shock Absorbing Liner) SYP-SYP-S SYP-SYP-S-AB

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Helmet SPY Type Made Of PC Resin (Raindrop Redirecting Grooves and Shock Absorbing Liner) SYP-SYP-S
Part Number: SYP-SYP-S-AB

Standard Unit Price: 641,852 IDR Special Price 641,852 IDR
Quantity: 1 pc.
Days to Ship: 12 Day(s) or more

Best-selling SY series PC head.
[Features]
· Single-action ratcheting type head band allows for easy size adjustment.
·Insulation performance test certified product. (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.")
·Comes with a liner as standard. For both flying and falling objects, and protection in case of a crash / electricity.
·SA-1 interior type has SA1 single-action chin strap, and EH interior type has EH single-action chin strap as standard equipment.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    Polycarbonate Resin
  • Color Detail
    Aqua blue
  • Height(mm)
    146
  • Width(mm)
    197
  • Length(mm)
    227
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    Model SYP, SYP-S type
  • Liner
    S
  • Overall Length(mm)
    275
  • Overall Width(mm)
    219
  • Interior
    SYP
  • Approximate Head Circumference(mm)
    555~575
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    440

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)