(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Helmet A-01V Type (With Ventilation Holes / Raindrop Prevention Mechanism / Shock Absorbing Liner Included) A-01V-HA1E-A01-A A-01V-HA1E-A01-CR

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Helmet A-01V Type (With Ventilation Holes / Raindrop Prevention Mechanism / Shock Absorbing Liner Included) A-01V-HA1E-A01-A
Part Number: A-01V-HA1E-A01-CR

Standard Unit Price: 359,016 IDR Special Price 359,016 IDR
Quantity: 1 pc.
Days to Ship: 12 Day(s) or more

With ventilation.
[Features]
· Reduces stuffiness with ventilation holes.
· Includes rain drip prevention groove, preventing uncomfortable rain dripping during rainy weather.
· Single-action ratcheting type head band allows for easy size adjustment.
·Comes with a liner as standard. For both flying and falling objects, and protection in case of a crash / electricity.
·E1 single-action chin strap as standard equipment.

Specificationtitle

  • Color
    -
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Color Detail
    Cream
  • Height(mm)
    145
  • Width(mm)
    202
  • Length(mm)
    239
  • Size
    Configurable
  • Model name
    A-01V Type HA1E-A01 Style
  • Liner
    A01
  • Overall Length(mm)
    280
  • Overall Width(mm)
    227
  • Interior
    HA1
  • Approximate Head Circumference(mm)
    555~610
  • JAN Code
    4580118330115
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    395

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)