(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Helmet A-01 Type (With Raindrop Prevention Mechanism and Shock Absorbing Liner) A-01-HA1E-A01-A A-01-HA1E-A01-CR

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Helmet A-01 Type (With Raindrop Prevention Mechanism and Shock Absorbing Liner) A-01-HA1E-A01-A
Part Number: A-01-HA1E-A01-CR

Standard Unit Price: 304,960 IDR Special Price 304,960 IDR
Quantity: 1 pc.
Days to Ship: 13 Day(s) or more

A new classic in American cap style.
[Features]
· Includes rain drip prevention groove, preventing uncomfortable rain dripping during rainy weather.
· Single-action ratcheting type head band allows for easy size adjustment.
·Insulation performance test certified product. (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.")
·Comes with a liner as standard. For both flying and falling objects, and protection in case of a crash / electricity.
·E1 single-action chin strap as standard equipment.

Specificationtitle

  • Color
    -
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Color Detail
    Cream
  • Height(mm)
    145
  • Width(mm)
    202
  • Length(mm)
    239
  • Size
    Configurable
  • Model name
    A-01 Type HA1E-A01 Style
  • Liner
    A01
  • Overall Length(mm)
    280
  • Overall Width(mm)
    227
  • Interior
    HA1
  • Approximate Head Circumference(mm)
    555~610
  • JAN Code
    4580118330016
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    395

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)