(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch-Brite™ Bath Shine™ Antibacterial Sponge

Scotch-Brite™ Bath Shine™ Antibacterial Sponge

Standard Unit Price:
94,770 IDR
Days to Ship :
12 Day(s)

[Features]
· Does not contain abrasive particles and it removes soap scum without scratching.
· Round type design fits the curve of bathtub.

Basic Specifications

  • Product Type
    Sponge
  • sponge type
    Without Abrasive Particles
  • Details Type
    Urethane Sponge Triple Layer
  • Size(mm)
    75×152×47
  • JAN Code
    4547452787661
  • Material
    Nylon Non-Woven Fabric/Germicidal Urethane Sponge
  • Manufacturer model
    BM-22K
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
94,770 IDR

Part Number : BM22K
Days to Ship 12 Day(s)
Standard Unit Price 94,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • sponge type
    Without Abrasive Particles
  • Details Type
    Urethane Sponge Triple Layer
  • Size(mm)
    75×152×47
  • JAN Code
    4547452787661
  • Material
    Nylon Non-Woven Fabric/Germicidal Urethane Sponge
  • Manufacturer model
    BM-22K

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)