(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch-Brite<sup>TM</sup> Sink and Washstand Cleaner (Blue & Pink)

Scotch-BriteTM Sink and Washstand Cleaner (Blue & Pink)

Standard Unit Price:
73,693 IDR
Days to Ship :
12 Day(s)

[Features]
· Easily removes slime, dirt, and soap scum on kitchen sink and bathroom sink only with water.

Basic Specifications

  • Product Type
    Towel Rag
  • Color
    Other
  • Size(mm)
    70×70×28
  • Color Details
    Blue & Pink
  • JAN Code
    4549395200733
  • Material
    Net (Acrylic, Polyester)/Urethane Sponge
  • メーカー型式
    SNK-2K
  • Amount Of Content
    1 Pack (2 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs.)
12 Day(s)
73,693 IDR

Part Number : SNK-2K
Days to Ship 12 Day(s)
Standard Unit Price 73,693 IDR
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type
    Towel Rag
  • Color
    Other
  • Size(mm)
    70×70×28
  • Color Details
    Blue & Pink
  • JAN Code
    4549395200733
  • Material
    Net (Acrylic, Polyester)/Urethane Sponge
  • メーカー型式
    SNK-2K

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)