(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Post-it Cost Reduction Power Pack Super Sticky Series, Neon Color Notes

Post-it Cost Reduction Power Pack Super Sticky Series, Neon Color Notes

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Super sticky Post-it notes. Sticks tight to computer desks and cabinets, as well as to adhesion-resistant items such as resin products.
· A large quantity at an affordable price. A rich selection of sizes and colors.
· A Post-it product recommended for bulk purchasing by offices.

Part Number

Configured Part Number is shown.

6542SS-NE

Part Number
6542SS-NE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,021,049 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Color Orange, electric blue, ultra yellow, lime, rose Size(mm) 75×75 Trusco Code 542-1497

Please check the type/dimensions/specifications of the part 6542SS-NE in the Post-it Cost Reduction Power Pack Super Sticky Series, Neon Color Notes series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)