(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Post-it Job Refillable Type Refills, Regular Size【100 Pieces Per Package】

Post-it Job Refillable Type Refills, Regular Size

[Features]
· Strong and resistant to tearing, this is a Post-it product made from film material.
Marking is possible without covering the letters beneath.
A pop-up type that enables one after another to taken out.
Refillable type regular size refills. Please refill using the dedicated dispenser. The same dispenser can be refilled using either regular size or half-size products.
For marking landmarks on maps, etc. For marking important items. For marking on important pages.
Base film consists of 50% or more recycled plastic.

Part Number

Configured Part Number is shown.

Part Number
680RN-1
680RN-2
680RN-3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Trusco Code

83,077 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) Rose542-1853

83,077 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) Sky blue542-1861

83,077 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) Yellow542-1870

Loading...

  1. 1

Basic Information

Size(mm) 44×25 Feature 2 Regular size, 2 bags for refilling

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)