(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pan Lock

Pan Lock

Standard Unit Price:
655,847 IDR-
Days to Ship :
12 Day(s) or more

Basic Specifications

  • Amount Of Content
    1 Bag (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 pcs)
  • Clear
Height(mm)

Refine by

  • 6
  • 8
  • 10
  • 15
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
Flange diameter(mm)

Refine by

  • 15
  • 20
  • Clear
JAN Code

Refine by

  • 4580484540132
  • 4580484540149
  • 4580484540156
  • 4580484540163
  • 4580484540170
  • 4580484540187
  • 4580484540194
  • 4580484540200
  • 4580484540217
  • 4580484540224
  • 4580484540231
  • 4580484540248
  • 4580484540255
  • 4580484540262
  • 4580484540279
  • 4580484540286
  • Clear
Trusco Code

Refine by

  • 760-5552
  • 760-5544
  • 760-5536
  • 760-5528
  • 760-5510
  • 760-5501
  • 760-5498
  • 760-5480
  • 760-5471
  • 760-5463
  • 760-5455
  • 760-5447
  • 760-5439
  • 760-5421
  • 760-5412
  • 760-5404
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 pcs)
10
White
20
4580484540156
760-5404
12 Day(s)
807,539 IDR

Part Number : 63076-1510-WH
Days to Ship 12 Day(s)
Standard Unit Price 807,539 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    10
  • Color
    White
  • Flange diameter(mm)
    20
  • JAN Code
    4580484540156
  • Trusco Code
    760-5404
  • Hole Diameter(mm)
    15
  • Pull-out Strength(kgf)
    20
1 Bag (100 pcs)
10
White
15
4580484540132
760-5412
12 Day(s)
655,847 IDR

Part Number : 63079-1010-WH
Days to Ship 12 Day(s)
Standard Unit Price 655,847 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    10
  • Color
    White
  • Flange diameter(mm)
    15
  • JAN Code
    4580484540132
  • Trusco Code
    760-5412
  • Hole Diameter(mm)
    10
  • Pull-out Strength(kgf)
    15
1 Bag (100 pcs)
10
Black
20
4580484540163
760-5421
12 Day(s)
807,539 IDR

Part Number : 63082-1510-BK
Days to Ship 12 Day(s)
Standard Unit Price 807,539 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    10
  • Color
    Black
  • Flange diameter(mm)
    20
  • JAN Code
    4580484540163
  • Trusco Code
    760-5421
  • Hole Diameter(mm)
    15
  • Pull-out Strength(kgf)
    20
1 Bag (100 pcs)
10
Black
15
4580484540149
760-5439
12 Day(s)
655,847 IDR

Part Number : 63085-1010-BK
Days to Ship 12 Day(s)
Standard Unit Price 655,847 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    10
  • Color
    Black
  • Flange diameter(mm)
    15
  • JAN Code
    4580484540149
  • Trusco Code
    760-5439
  • Hole Diameter(mm)
    10
  • Pull-out Strength(kgf)
    15
1 Bag (100 pcs)
6
White
15
4580484540170
760-5447
12 Day(s)
655,847 IDR

Part Number : 63088-1006-WH
Days to Ship 12 Day(s)
Standard Unit Price 655,847 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    6
  • Color
    White
  • Flange diameter(mm)
    15
  • JAN Code
    4580484540170
  • Trusco Code
    760-5447
  • Hole Diameter(mm)
    10
  • Pull-out Strength(kgf)
    15
1 Bag (100 pcs)
6
Black
15
4580484540187
760-5455
Quote
655,847 IDR

Part Number : 63091-1006-BK
Days to Ship Quote
Standard Unit Price 655,847 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    6
  • Color
    Black
  • Flange diameter(mm)
    15
  • JAN Code
    4580484540187
  • Trusco Code
    760-5455
  • Hole Diameter(mm)
    10
  • Pull-out Strength(kgf)
    15
1 Bag (100 pcs)
6
White
20
4580484540194
760-5463
12 Day(s)
807,539 IDR

Part Number : 63094-1506-WH
Days to Ship 12 Day(s)
Standard Unit Price 807,539 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    6
  • Color
    White
  • Flange diameter(mm)
    20
  • JAN Code
    4580484540194
  • Trusco Code
    760-5463
  • Hole Diameter(mm)
    15
  • Pull-out Strength(kgf)
    20
1 Bag (100 pcs)
6
Black
20
4580484540200
760-5471
12 Day(s)
807,539 IDR

Part Number : 63097-1506-BK
Days to Ship 12 Day(s)
Standard Unit Price 807,539 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    6
  • Color
    Black
  • Flange diameter(mm)
    20
  • JAN Code
    4580484540200
  • Trusco Code
    760-5471
  • Hole Diameter(mm)
    15
  • Pull-out Strength(kgf)
    20
1 Bag (100 pcs)
8
White
15
4580484540217
760-5480
12 Day(s)
655,847 IDR

Part Number : 63100-1008-WH
Days to Ship 12 Day(s)
Standard Unit Price 655,847 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    8
  • Color
    White
  • Flange diameter(mm)
    15
  • JAN Code
    4580484540217
  • Trusco Code
    760-5480
  • Hole Diameter(mm)
    10
  • Pull-out Strength(kgf)
    15
1 Bag (100 pcs)
8
Black
15
4580484540224
760-5498
12 Day(s)
655,847 IDR

Part Number : 63103-1008-BK
Days to Ship 12 Day(s)
Standard Unit Price 655,847 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    8
  • Color
    Black
  • Flange diameter(mm)
    15
  • JAN Code
    4580484540224
  • Trusco Code
    760-5498
  • Hole Diameter(mm)
    10
  • Pull-out Strength(kgf)
    15
1 Bag (100 pcs)
8
White
20
4580484540231
760-5501
Quote
807,539 IDR

Part Number : 63106-1508-WH
Days to Ship Quote
Standard Unit Price 807,539 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    8
  • Color
    White
  • Flange diameter(mm)
    20
  • JAN Code
    4580484540231
  • Trusco Code
    760-5501
  • Hole Diameter(mm)
    15
  • Pull-out Strength(kgf)
    20
1 Bag (100 pcs)
8
Black
20
4580484540248
760-5510
12 Day(s)
807,539 IDR

Part Number : 63109-1508-BK
Days to Ship 12 Day(s)
Standard Unit Price 807,539 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    8
  • Color
    Black
  • Flange diameter(mm)
    20
  • JAN Code
    4580484540248
  • Trusco Code
    760-5510
  • Hole Diameter(mm)
    15
  • Pull-out Strength(kgf)
    20
1 Bag (100 pcs)
15
White
15
4580484540255
760-5528
12 Day(s)
746,924 IDR

Part Number : 63112-1015-WH
Days to Ship 12 Day(s)
Standard Unit Price 746,924 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    15
  • Color
    White
  • Flange diameter(mm)
    15
  • JAN Code
    4580484540255
  • Trusco Code
    760-5528
  • Hole Diameter(mm)
    10
  • Pull-out Strength(kgf)
    15
1 Bag (100 pcs)
15
Black
15
4580484540262
760-5536
12 Day(s)
746,924 IDR

Part Number : 63115-1015-BK
Days to Ship 12 Day(s)
Standard Unit Price 746,924 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    15
  • Color
    Black
  • Flange diameter(mm)
    15
  • JAN Code
    4580484540262
  • Trusco Code
    760-5536
  • Hole Diameter(mm)
    10
  • Pull-out Strength(kgf)
    15
1 Bag (100 pcs)
15
White
20
4580484540279
760-5544
Quote
838,000 IDR

Part Number : 63118-1515-WH
Days to Ship Quote
Standard Unit Price 838,000 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    15
  • Color
    White
  • Flange diameter(mm)
    20
  • JAN Code
    4580484540279
  • Trusco Code
    760-5544
  • Hole Diameter(mm)
    15
  • Pull-out Strength(kgf)
    20
1 Bag (100 pcs)
15
Black
20
4580484540286
760-5552
12 Day(s)
838,000 IDR

Part Number : 63121-1515-BK
Days to Ship 12 Day(s)
Standard Unit Price 838,000 IDR
Quantity 1 Bag (100 pcs)

Specificationtitle

  • Height(mm)
    15
  • Color
    Black
  • Flange diameter(mm)
    20
  • JAN Code
    4580484540286
  • Trusco Code
    760-5552
  • Hole Diameter(mm)
    15
  • Pull-out Strength(kgf)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)