(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Purlin Frame for Corrugated Sheet 2.4 m

Purlin Frame for Corrugated Sheet 2.4 m

Standard Unit Price:
260,000 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Easy mounting of the base material (BA170) for corrugated sheets.
[Materials]
· Aluminum

Basic Specifications

  • Frontage(mm)
    30
  • Depth(mm)
    5
  • Height(mm)
    2400
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Bronze
  • Clear
JAN Code

Refine by

  • 4969182629347
  • 4969182629354
  • Clear
Trusco Code

Refine by

  • 384-7691
  • 384-7683
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Bronze
4969182629354
384-7683
8 Day(s) or more
260,000 IDR

Part Number : BA175B
Days to Ship 8 Day(s) or more
Standard Unit Price 260,000 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    30
  • Depth(mm)
    5
  • Height(mm)
    2400
  • Thickness(mm)
    1.2
  • Color
    Bronze
  • JAN Code
    4969182629354
  • Trusco Code
    384-7683
1 pc.
Black
4969182629347
384-7691
8 Day(s) or more
278,462 IDR

Part Number : BA175K
Days to Ship 8 Day(s) or more
Standard Unit Price 278,462 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    30
  • Depth(mm)
    5
  • Height(mm)
    2400
  • Thickness(mm)
    1.2
  • Color
    Black
  • JAN Code
    4969182629347
  • Trusco Code
    384-7691

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)