(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hishi-Nami Polycarbonate

Hishi-Nami Polycarbonate

Standard Unit Price:
502,051 IDR-
Days to Ship :
30 Day(s)

[Features]
· A polycarbonate corrugated sheet with high weather, heat and impact resistance.
· 2 types are available: a highly transparent clear type that lets through a lot of sunlight, and a bronze type with a chic appearance that slightly blocks the light.
[Materials]
· Polycarbonate

Basic Specifications

  • Width(mm)
    655
  • Thickness(mm)
    0.7
  • Color
    Clear
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 1,820 (6')
  • 2,120 (Approximately 210 cm)
  • Clear
JAN Code

Refine by

  • 4979182534619
  • 4979182534718
  • Clear
Trusco Code

Refine by

  • 512-5511
  • 512-5499
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1,820 (6')
4979182534619
512-5499
30 Day(s)
502,051 IDR

Part Number : TNP6C
Days to Ship 30 Day(s)
Standard Unit Price 502,051 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    1,820 (6')
  • Thickness(mm)
    0.7
  • Color
    Clear
  • JAN Code
    4979182534619
  • Trusco Code
    512-5499
  • Mass(g)
    1210
1 pc.
2,120 (Approximately 210 cm)
4979182534718
512-5511
30 Day(s)
586,154 IDR

Part Number : TNP7C
Days to Ship 30 Day(s)
Standard Unit Price 586,154 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    2,120 (Approximately 210 cm)
  • Thickness(mm)
    0.7
  • Color
    Clear
  • JAN Code
    4979182534718
  • Trusco Code
    512-5511
  • Mass(g)
    1420

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)