(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hishi-Nami Ace PVC Corrugated Sheet

Hishi-Nami Ace PVC Corrugated Sheet

Standard Unit Price:
289,539 IDR-
Days to Ship :
30 Day(s) or more

[Features]
· The standard product corrugated sheet, made of hard PVC and inexpensive and lightweight for a wide variety of applications.
[Materials]
· Hard PVC

Basic Specifications

  • Width(mm)
    655
  • Thickness(mm)
    0.8
  • Color
    Clear Frost
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 1,820 (6')
  • 2,120 (Approximately 210 cm)
  • Clear
JAN Code

Refine by

  • 4979182531625
  • 4979182531724
  • Clear
Trusco Code

Refine by

  • 512-5448
  • 512-5430
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1,820 (6')
4979182531625
512-5430
Quote
289,539 IDR

Part Number : TNA6C
Days to Ship Quote
Standard Unit Price 289,539 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    1,820 (6')
  • Thickness(mm)
    0.8
  • Color
    Clear Frost
  • JAN Code
    4979182531625
  • Trusco Code
    512-5430
  • Mass(g)
    1510
1 pc.
2,120 (Approximately 210 cm)
4979182531724
512-5448
30 Day(s)
338,308 IDR

Part Number : TNA7C
Days to Ship 30 Day(s)
Standard Unit Price 338,308 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    2,120 (Approximately 210 cm)
  • Thickness(mm)
    0.8
  • Color
    Clear Frost
  • JAN Code
    4979182531724
  • Trusco Code
    512-5448
  • Mass(g)
    1760

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard commodities, lightweight hard PVC corrugated plate that is inexpensive and lightweight and can be used for various applications.

Specification

●Color:Clear Frost
●Thickness(mm):0.8
●SPQ(sheet):10

Materials

●Hard PVC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)