(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Polycarbonate Corrugated Sheet (Heat Ray Cutting Type)

Polycarbonate Corrugated Sheet (Heat Ray Cutting Type)

Standard Unit Price:
509,231 IDR-
Days to Ship :
30 Day(s) or more

[Features]
· Reduces heat rays by approximately 50% (30% for clear and clear smoke models).
· Excellent impact resistance; does not shatter when a 2‑kg eggplant-shaped bell is dropped on it from a height of 10 m (JIS K5702).
· Excellent heat and cold resistance that enables use in a wide temperature range of -40 to 120°C.
· Can be used for roofs in fire prevention zones, semi fire prevention zones and special fire prevention zones specified by Article 22 of the Building Standards Act in Japan.
[Applications]
· Terraces, car ports, balconies, sun rooms, snow protectors, screens, house skylights
[Materials]
· Polycarbonate

Basic Specifications

  • Width(mm)
    655
  • Thickness(mm)
    0.7
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 10 pcs.
  • Clear
Length(mm)

Refine by

  • 1,820 (6')
  • 2,120 (approx. 210 mm)
  • Clear
Color

Refine by

  • Blue Smoke Mat
  • Bronze
  • Bronze Mat
  • Clear Smoke
  • Clear Smoke Mat
  • Clear
JAN Code

Refine by

  • 4907077235617
  • 4907077235624
  • 4907077235631
  • 4907077235655
  • 4907077235686
  • 4907077235716
  • 4907077235723
  • 4907077235730
  • 4907077235754
  • 4907077235785
  • Clear
Trusco Code

Refine by

  • 446-2955
  • 446-2947
  • 446-2939
  • 446-2921
  • 446-2912
  • 446-2904
  • 453-1884
  • 453-1876
  • 453-1868
  • 453-1850
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 pcs.
1,820 (6')
Bronze Mat
4907077235617
453-1850
Quote
645,984 IDR

Minimum order quantity is 10.

Part Number : 235617
Days to Ship Quote
Standard Unit Price 645,984 IDR
Quantity 10 pcs.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    1,820 (6')
  • Thickness(mm)
    0.7
  • Color
    Bronze Mat
  • JAN Code
    4907077235617
  • Trusco Code
    453-1850
1 pc.
1,820 (6')
Clear Smoke
4907077235624
446-2904
Quote
509,231 IDR

Part Number : 235624
Days to Ship Quote
Standard Unit Price 509,231 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    1,820 (6')
  • Thickness(mm)
    0.7
  • Color
    Clear Smoke
  • JAN Code
    4907077235624
  • Trusco Code
    446-2904
10 pcs.
1,820 (6')
Clear Smoke Mat
4907077235631
453-1868
Quote
655,727 IDR

Minimum order quantity is 10.

Part Number : 235631
Days to Ship Quote
Standard Unit Price 655,727 IDR
Quantity 10 pcs.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    1,820 (6')
  • Thickness(mm)
    0.7
  • Color
    Clear Smoke Mat
  • JAN Code
    4907077235631
  • Trusco Code
    453-1868
1 pc.
1,820 (6')
Blue Smoke Mat
4907077235655
446-2912
30 Day(s)
509,231 IDR

Part Number : 235655
Days to Ship 30 Day(s)
Standard Unit Price 509,231 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    1,820 (6')
  • Thickness(mm)
    0.7
  • Color
    Blue Smoke Mat
  • JAN Code
    4907077235655
  • Trusco Code
    446-2912
1 pc.
1,820 (6')
Bronze
4907077235686
446-2921
30 Day(s)
509,231 IDR

Part Number : 235686
Days to Ship 30 Day(s)
Standard Unit Price 509,231 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    1,820 (6')
  • Thickness(mm)
    0.7
  • Color
    Bronze
  • JAN Code
    4907077235686
  • Trusco Code
    446-2921
10 pcs.
2,120 (approx. 210 mm)
Bronze Mat
4907077235716
453-1876
Quote
764,957 IDR

Minimum order quantity is 10.

Part Number : 235716
Days to Ship Quote
Standard Unit Price 764,957 IDR
Quantity 10 pcs.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    2,120 (approx. 210 mm)
  • Thickness(mm)
    0.7
  • Color
    Bronze Mat
  • JAN Code
    4907077235716
  • Trusco Code
    453-1876
1 pc.
2,120 (approx. 210 mm)
Clear Smoke
4907077235723
446-2939
30 Day(s)
593,847 IDR

Part Number : 235723
Days to Ship 30 Day(s)
Standard Unit Price 593,847 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    2,120 (approx. 210 mm)
  • Thickness(mm)
    0.7
  • Color
    Clear Smoke
  • JAN Code
    4907077235723
  • Trusco Code
    446-2939
10 pcs.
2,120 (approx. 210 mm)
Clear Smoke Mat
4907077235730
453-1884
Quote
764,957 IDR

Minimum order quantity is 10.

Part Number : 235730
Days to Ship Quote
Standard Unit Price 764,957 IDR
Quantity 10 pcs.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    2,120 (approx. 210 mm)
  • Thickness(mm)
    0.7
  • Color
    Clear Smoke Mat
  • JAN Code
    4907077235730
  • Trusco Code
    453-1884
1 pc.
2,120 (approx. 210 mm)
Blue Smoke Mat
4907077235754
446-2947
30 Day(s)
593,847 IDR

Part Number : 235754
Days to Ship 30 Day(s)
Standard Unit Price 593,847 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    2,120 (approx. 210 mm)
  • Thickness(mm)
    0.7
  • Color
    Blue Smoke Mat
  • JAN Code
    4907077235754
  • Trusco Code
    446-2947
1 pc.
2,120 (approx. 210 mm)
Bronze
4907077235785
446-2955
30 Day(s)
593,847 IDR

Part Number : 235785
Days to Ship 30 Day(s)
Standard Unit Price 593,847 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    655
  • Length(mm)
    2,120 (approx. 210 mm)
  • Thickness(mm)
    0.7
  • Color
    Bronze
  • JAN Code
    4907077235785
  • Trusco Code
    446-2955

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)