(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Drainage Sleeve Cap

Drainage Sleeve Cap

Standard Unit Price:
49,077 IDR-
Days to Ship :
Quote

[Features]
· Double effect of fixing half split pipes for underground drainage and stopping slag.
· Easy to install, simply by setting and nailing.
· After formwork removal, simply tap the punching plate part with a hammer, etc. for an attractive finish.
[Applications]
· For half split pipes.
[Materials]
· Polyethylene

Basic Specifications

  • Depth(mm)
    38
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 178
  • 229
  • Clear
Height(mm)

Refine by

  • 61
  • 86.5
  • Clear
JAN Code

Refine by

  • 4580179992567
  • 4580179992574
  • Clear
Trusco Code

Refine by

  • 489-7820
  • 489-7811
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
178
61
4580179992574
489-7811
Quote
49,077 IDR

Part Number : AR-081
Days to Ship Quote
Standard Unit Price 49,077 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    178
  • Depth(mm)
    38
  • Height(mm)
    61
  • JAN Code
    4580179992574
  • Trusco Code
    489-7811
  • Mass(g)
    340
  • Applicable Remarks
    For 100φ
1 pc.
229
86.5
4580179992567
489-7820
Quote
53,693 IDR

Part Number : AR-082
Days to Ship Quote
Standard Unit Price 53,693 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    229
  • Depth(mm)
    38
  • Height(mm)
    86.5
  • JAN Code
    4580179992567
  • Trusco Code
    489-7820
  • Mass(g)
    500
  • Applicable Remarks
    For 150φ

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)