(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Point

High Point

Standard Unit Price:
122,308 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· A multi type that can be used with slab thicknesses up to 300 mm.
· The main body displays graduations in 100 mm increments as a guide for the slab thickness.
[Applications]
· For level checking.
[Materials]
· Polyethylene

Part Number
Amount Of Content

Refine by

  • 1 Set
  • 1 pc.
  • Clear
Height(mm)

Refine by

  • Hakama 50, lid 25
  • 310
  • Clear
Outer Diameter(mm)

Refine by

  • Hakama 110, lid 100
  • 125
  • Clear
JAN Code

Refine by

  • 4580179990907
  • 4580179990914
  • Clear
Trusco Code

Refine by

  • 489-7862
  • 489-7854
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
1 pc.
310
125
4580179990907
489-7854
12 Day(s)
146,770 IDR

Part Number : AR-085
Days to Ship 12 Day(s)
Standard Unit Price 146,770 IDR
Quantity 1 pc.

Specificationtitle

  • Height(mm)
    310
  • Outer Diameter(mm)
    125
  • JAN Code
    4580179990907
  • Trusco Code
    489-7854
  • Mass(g)
    350
  • Applicable Remarks
    Main Body
1 Set
Hakama 50, lid 25
Hakama 110, lid 100
4580179990914
489-7862
Quote
122,308 IDR

Part Number : AR-086
Days to Ship Quote
Standard Unit Price 122,308 IDR
Quantity 1 Set

Specificationtitle

  • Height(mm)
    Hakama 50, lid 25
  • Outer Diameter(mm)
    Hakama 110, lid 100
  • JAN Code
    4580179990914
  • Trusco Code
    489-7862
  • Mass(g)
    422
  • Applicable Remarks
    Hakama lid set