(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nipple for Threaded Faucet

Nipple for Threaded Faucet

Standard Unit Price:
100,769 IDR
Days to Ship :
1 Day(s)

[Features]
· Used when connecting a hose by using a (separately sold) connector.
· Conforms to coupling sprinkler heads (underground faucets) with 1/2 nominal size (13) faucet holes.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    39
  • JAN Code
    4975373000659
  • Trusco Code
    172-6561
  • Mass((g)/set)
    10
  • Material
    ABS Resin
  • Thread Diameter of Compatible Faucet
    G1/2
  • Conforming connector
    G079・G079SH・G096・G124
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
100,769 IDR

Part Number : G065FJ
Days to Ship 1 Day(s)
Standard Unit Price 100,769 IDR

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    39
  • JAN Code
    4975373000659
  • Trusco Code
    172-6561
  • Mass((g)/set)
    10
  • Material
    ABS Resin
  • Thread Diameter of Compatible Faucet
    G1/2
  • Conforming connector
    G079・G079SH・G096・G124

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)