(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rebar Marker

Rebar Marker

Standard Unit Price:
106,000 IDR
Days to Ship :
1 Day(s)

[Features]
· By color coding the rebar size, we will make construction photos easier to distinguish.
· Can be used for all reinforcing rebar size and it is hard to break due to soft resin property.
· Easy to manage by putting a sachet/with JAN code.
[Use]
· For color coded rebar size.

Basic Specifications

  • Product Type
    Marker
  • Overall Length(mm)
    50
  • Outer Diameter(mm)
    19
  • Horizontal(mm)
    20
  • Internal Diameter(mm)
    15
  • Vertical(mm)
    75
  • Mass(g)
    80
  • Number Contained In A Packet
    1 Bag (10 pcs)
Part Number
Number Contained In A Packet

Refine by

  • 1 Bag (10 pcs)
  • Clear
Color

Refine by

  • Other
  • Yellow
  • White
  • Green
  • Blue
  • Clear
Color Details

Refine by

  • Orange
  • Clear
JAN Code

Refine by

  • 4580179992482
  • 4580179992505
  • 4580179992512
  • 4580179992529
  • 4580179992536
  • Clear
Trusco Code

Refine by

  • 489-7633
  • 489-7625
  • 489-7617
  • 489-7609
  • 489-7587
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 pcs)
White
-
4580179992482
489-7587
1 Day(s)
106,000 IDR

Part Number : AR-055
Days to Ship 1 Day(s)
Standard Unit Price 106,000 IDR
Quantity 1 Bag (10 pcs)

Specificationtitle

  • Product Type
    Marker
  • Color
    White
  • Overall Length(mm)
    50
  • Outer Diameter(mm)
    19
  • Horizontal(mm)
    20
  • Internal Diameter(mm)
    15
  • Vertical(mm)
    75
  • Color Details
    -
  • JAN Code
    4580179992482
  • Trusco Code
    489-7587
  • Mass(g)
    80
1 Bag (10 pcs)
Green
-
4580179992505
489-7609
1 Day(s)
106,000 IDR

Part Number : AR-057
Days to Ship 1 Day(s)
Standard Unit Price 106,000 IDR
Quantity 1 Bag (10 pcs)

Specificationtitle

  • Product Type
    Marker
  • Color
    Green
  • Overall Length(mm)
    50
  • Outer Diameter(mm)
    19
  • Horizontal(mm)
    20
  • Internal Diameter(mm)
    15
  • Vertical(mm)
    75
  • Color Details
    -
  • JAN Code
    4580179992505
  • Trusco Code
    489-7609
  • Mass(g)
    80
1 Bag (10 pcs)
Yellow
-
4580179992529
489-7617
1 Day(s)
106,000 IDR

Part Number : AR-058
Days to Ship 1 Day(s)
Standard Unit Price 106,000 IDR
Quantity 1 Bag (10 pcs)

Specificationtitle

  • Product Type
    Marker
  • Color
    Yellow
  • Overall Length(mm)
    50
  • Outer Diameter(mm)
    19
  • Horizontal(mm)
    20
  • Internal Diameter(mm)
    15
  • Vertical(mm)
    75
  • Color Details
    -
  • JAN Code
    4580179992529
  • Trusco Code
    489-7617
  • Mass(g)
    80
1 Bag (10 pcs)
Blue
-
4580179992512
489-7625
1 Day(s)
106,000 IDR

Part Number : AR-059
Days to Ship 1 Day(s)
Standard Unit Price 106,000 IDR
Quantity 1 Bag (10 pcs)

Specificationtitle

  • Product Type
    Marker
  • Color
    Blue
  • Overall Length(mm)
    50
  • Outer Diameter(mm)
    19
  • Horizontal(mm)
    20
  • Internal Diameter(mm)
    15
  • Vertical(mm)
    75
  • Color Details
    -
  • JAN Code
    4580179992512
  • Trusco Code
    489-7625
  • Mass(g)
    80
1 Bag (10 pcs)
Other
Orange
4580179992536
489-7633
1 Day(s)
106,000 IDR

Part Number : AR-060
Days to Ship 1 Day(s)
Standard Unit Price 106,000 IDR
Quantity 1 Bag (10 pcs)

Specificationtitle

  • Product Type
    Marker
  • Color
    Other
  • Overall Length(mm)
    50
  • Outer Diameter(mm)
    19
  • Horizontal(mm)
    20
  • Internal Diameter(mm)
    15
  • Vertical(mm)
    75
  • Color Details
    Orange
  • JAN Code
    4580179992536
  • Trusco Code
    489-7633
  • Mass(g)
    80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)