(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Step Drill Set of 3 Cobalt High-Speed Steel 【3 Pieces Per Package】

Spiral Step Drill Set of 3 Cobalt High-Speed Steel

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 1,100 N/mm2 or less), stainless steel, aluminum, brass, plastic (up to 4 mm)

Part Number

Configured Part Number is shown.

101026E

Part Number
101026E
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

4,586,837 IDR

3 Pieces Per Package

1 Pack(s) Quote 1S (3 pcs.)

Loading...

  1. 1

Basic Information

Step width(mm) 4 JAN Code 4007140035707 Trusco Code 765-9491
Number Contained In A Packet 1S (3 pcs.)

Please check the type/dimensions/specifications of the part 101026E in the Spiral Step Drill Set of 3 Cobalt High-Speed Steel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)