(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Step Drill (Titanium Aluminum Coated Type)

Spiral Step Drill (Titanium Aluminum Coated Type)

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 1,100 N/mm2 or less), aluminum, brass, plastic (up to 4 mm)

Part Number

Configured Part Number is shown.

Part Number
101050-5F
101050-9F
101052F
101056F
101057F
101058F
101060F
101097F
101098F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
Overall Length
(mm)
JAN Code Trusco Code Number Contained In A Packet

1,109,914 IDR

1 Piece(s) 12 Day(s) 564、6、8、10、12654007140288837765-95391 pc.

1,069,231 IDR

1 Piece(s) 12 Day(s) 964、5、6、7、8、9、10、11、12654007140136183765-95711 pc.

3,235,571 IDR

1 Piece(s) 11 Day(s) or more 14104、6、8、10、12、14、16、18、20、22、24、26、28、301004007140136206765-96951 pc.

5,160,857 IDR

1 Piece(s) 11 Day(s) or more 13104、6、12、15、18、21、24、27、30、33、36、391074007140137364765-98141 pc.

4,185,000 IDR

1 Piece(s) 11 Day(s) or more 8106、9、11.2、14.5、18.2、22.3、27.9、32754007140288875765-98491 pc.

2,070,087 IDR

1 Piece(s) 12 Day(s) 7105、8.8、11.8、15.3、19、24.5、28694007140288882765-98731 pc.

4,849,143 IDR

1 Piece(s) 11 Day(s) or more 12106、9、12.5、15.2、18.6、20.4、22.5、26、28.3、30.5、34、371004007140137654765-99111 pc.

3,505,984 IDR

1 Piece(s) 12 Day(s) 16136、11、17、23、29、30、31、32、33、34、35、36、37、38、39、401054007140288967766-00221 pc.

3,281,027 IDR

1 Piece(s) 12 Day(s) 9106、9、12.5、15.2、18.6、20.4、22.5、28.3、30.5804007140288974766-00571 pc.

Loading...

  1. 1

Basic Information

Step width(mm) 4 Surface Treatment Titanium Aluminum Coating Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)