(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
HUMHEM Boston Bag HMBTB01BR

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

HUMHEM Boston Bag
Part Number: HMBTB01BR

Standard Unit Price: 1,561,540 IDR Special Price 1,561,540 IDR
Quantity: 1 pc.
Days to Ship: Quote

[Features]
· HUMHEM fabric, made from blended cotton and synthetic fibers.
· This material is lightweight and soft, yet strongly resistant to wear and tear.
· The side features a "boots-in"-pocket where shoes can be put away in a snap.
· The underside of the cover offers a mesh pocket for small items storage.
· Comes in a range of 3 colors.
· Strongly resistant to wear and tear, HUMHEM fabric is highly durable.
· The boston bag offers 3 ways to carry it.
· Hold it by the handle, throw it over your shoulder, or wear it as a rucksack.
· Great not only for work and school, but also for everyday life.
· Recommended for anyone who takes public transportation to the job site.

Specifications of HMBTB01BR

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Brown
  • Size
    W600XH300XD300
  • Product Width(mm)
    600
  • Product Height(mm)
    300
  • Product Depth(mm)
    300
  • Details Type
    Waterproof / Ultra Lightweight / Reinforced Leather Bottom
  • JAN Code
    4948377682633
  • Mass(g)
    890

Please check the type/dimensions/specifications of the part HMBTB01BR in the HUMHEM Boston Bag series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)