(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Laboratory Jack, Knob Type

Laboratory Jack, Knob Type

Standard Unit Price:
4,195,708 IDR
Days to Ship :
15 Day(s) or more

[Features]
· Rotate the knob type handle to adjust the height.
· The handle fits nicely in the hand and is shaped in a way that makes it easy to apply power to.
· Can also be used with the top and bottom plates facing in the opposite directions.

Basic Specifications

  • Product Type
    Lab Jacks
  • Load Resistance(kg)
    25
  • Range of Extension/Contraction(mm)
    80~300
  • JAN Code
    4589988624546
  • Top Panel Dimensions(mm)
    200×200
  • Base Panel Dimensions(mm)
    230×230
  • Material
    Up and Bottom Plate (Stainless Steel SUS304), Extension Part (Chrome Plating on Iron)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
15 Day(s) or more
4,195,708 IDR

Part Number : 047010-7020
Days to Ship 15 Day(s) or more
Standard Unit Price 4,195,708 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lab Jacks
  • Load Resistance(kg)
    25
  • Range of Extension/Contraction(mm)
    80~300
  • JAN Code
    4589988624546
  • Top Panel Dimensions(mm)
    200×200
  • Base Panel Dimensions(mm)
    230×230
  • Material
    Up and Bottom Plate (Stainless Steel SUS304), Extension Part (Chrome Plating on Iron)