(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
H-1 Rain Hat (for Male/Female)

Click this image to zoom it.

Move the mouse over the image to zoom

H-1 Rain Hat (for Male/Female)

Standard Unit Price:
263,333 IDR
Days to Ship :
18 Day(s) or more

A rain hat with a wealth of features beginning first with waterproofing.
[Features]
· The logo is printed in reflective material out of consideration for safety, increasing visibility on rainy days when the field of view is limited.
· Promotes safety by providing a wider field of vision than a rain-wear hood, making it easier to hear by not covering the ears.
· Includes a chin strap that keeps the hat from blowing away in strong winds or when riding a bicycle, etc.

Basic Specifications

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Material
    100% Nylon (PU Coating)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Discoloration
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Detailed colors

Refine by

  • Black
  • Navy
  • Silver
  • Clear
JAN Code

Refine by

  • 4963527011521
  • 4963527011538
  • 4963527011729
  • 4963527011736
  • 4963527011927
  • 4963527011934
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
L
Navy
4963527011521
18 Day(s) or more
263,333 IDR

Part Number : H-1-55-L
Days to Ship 18 Day(s) or more
Standard Unit Price 263,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    Blue
  • Size
    L
  • Detailed colors
    Navy
  • JAN Code
    4963527011521
  • Material
    100% Nylon (PU Coating)
1 pc.
Blue
M
Navy
4963527011538
18 Day(s) or more
263,333 IDR

Part Number : H-1-55-M
Days to Ship 18 Day(s) or more
Standard Unit Price 263,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    Blue
  • Size
    M
  • Detailed colors
    Navy
  • JAN Code
    4963527011538
  • Material
    100% Nylon (PU Coating)
1 pc.
Discoloration
L
Silver
4963527011729
18 Day(s) or more
263,333 IDR

Part Number : H-1-71-L
Days to Ship 18 Day(s) or more
Standard Unit Price 263,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    Discoloration
  • Size
    L
  • Detailed colors
    Silver
  • JAN Code
    4963527011729
  • Material
    100% Nylon (PU Coating)
1 pc.
Discoloration
M
Silver
4963527011736
18 Day(s) or more
263,333 IDR

Part Number : H-1-71-M
Days to Ship 18 Day(s) or more
Standard Unit Price 263,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    Discoloration
  • Size
    M
  • Detailed colors
    Silver
  • JAN Code
    4963527011736
  • Material
    100% Nylon (PU Coating)
1 pc.
Discoloration
L
Black
4963527011927
18 Day(s) or more
263,333 IDR

Part Number : H-1-91-L
Days to Ship 18 Day(s) or more
Standard Unit Price 263,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    Discoloration
  • Size
    L
  • Detailed colors
    Black
  • JAN Code
    4963527011927
  • Material
    100% Nylon (PU Coating)
1 pc.
Discoloration
M
Black
4963527011934
18 Day(s) or more
263,333 IDR

Part Number : H-1-91-M
Days to Ship 18 Day(s) or more
Standard Unit Price 263,333 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Color
    Discoloration
  • Size
    M
  • Detailed colors
    Black
  • JAN Code
    4963527011934
  • Material
    100% Nylon (PU Coating)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)