(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Safe Work Light (Matte) WSCT31-BK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safe Work Light (Matte)
Part Number: WSCT31-BK

Standard Unit Price: 10,683,043 IDR Special Price 10,683,043 IDR
Quantity: 1 Roll
Days to Ship: 10 Day(s) or more

[Features]
· Excellent drainage and breathability, also reduces fatigue from working while standing.
· Sloped edge prevents trips.
· Easy to clean.
· The terracotta model is recommended for oily locations.

Specificationtitle

  • Product Type
    Non-Slip Mat
  • Shape
    Rolled Type
  • Color
    Black
  • Width X Length X Thickness(mm)
    910×3050×13
  • Material
    Rubber
  • Hardness
    55 (ASTMD2240 [Shore A])
  • Elasticity
    35(ASTM2362)
  • Mass(g)
    23000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)