(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heron Rib (Mats)

Heron Rib (Mats)

Standard Unit Price:
25,081,655 IDR-
Days to Ship :
10 Day(s) or more

[Features]
· Special 4-direction drainage feature allows the mat to drain large amounts of water. Warm and comfortable for feet.
· High durability. Embossed surface provides excellent anti-slip effect.
· Antibacterial agent.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Dark gray
  • Dark green
  • Mulberry Red
  • Ocean Blue
  • Clear
Width X Length X Thickness(mm)

Refine by

  • 500×10000×10
  • 1000×10000×10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Dark gray
500×10000×10
10 Day(s) or more
25,081,655 IDR

Part Number : H2K050X10-DG
Days to Ship 10 Day(s) or more
Standard Unit Price 25,081,655 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Dark gray
  • Width X Length X Thickness(mm)
    500×10000×10
  • Material
    100% Soft PVC
  • Mass(g)
    28000
1 Roll
Dark green
500×10000×10
10 Day(s) or more
25,081,655 IDR

Part Number : H2K050X10-DN
Days to Ship 10 Day(s) or more
Standard Unit Price 25,081,655 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Dark green
  • Width X Length X Thickness(mm)
    500×10000×10
  • Material
    100% Soft PVC
  • Mass(g)
    28000
1 Roll
Mulberry Red
500×10000×10
10 Day(s) or more
25,081,655 IDR

Part Number : H2K050X10-MR
Days to Ship 10 Day(s) or more
Standard Unit Price 25,081,655 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Mulberry Red
  • Width X Length X Thickness(mm)
    500×10000×10
  • Material
    100% Soft PVC
  • Mass(g)
    28000
1 Roll
Ocean Blue
500×10000×10
10 Day(s) or more
25,081,655 IDR

Part Number : H2K050X10-OB
Days to Ship 10 Day(s) or more
Standard Unit Price 25,081,655 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Ocean Blue
  • Width X Length X Thickness(mm)
    500×10000×10
  • Material
    100% Soft PVC
  • Mass(g)
    28000
1 Roll
Dark gray
1000×10000×10
10 Day(s) or more
50,038,408 IDR

Part Number : H2K100X10-DG
Days to Ship 10 Day(s) or more
Standard Unit Price 50,038,408 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Dark gray
  • Width X Length X Thickness(mm)
    1000×10000×10
  • Material
    100% Soft PVC
  • Mass(g)
    55000
1 Roll
Dark green
1000×10000×10
10 Day(s) or more
50,038,408 IDR

Part Number : H2K100X10-DN
Days to Ship 10 Day(s) or more
Standard Unit Price 50,038,408 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Dark green
  • Width X Length X Thickness(mm)
    1000×10000×10
  • Material
    100% Soft PVC
  • Mass(g)
    55000
1 Roll
Mulberry Red
1000×10000×10
10 Day(s) or more
50,038,408 IDR

Part Number : H2K100X10-MR
Days to Ship 10 Day(s) or more
Standard Unit Price 50,038,408 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Mulberry Red
  • Width X Length X Thickness(mm)
    1000×10000×10
  • Material
    100% Soft PVC
  • Mass(g)
    55000
1 Roll
Ocean Blue
1000×10000×10
10 Day(s) or more
50,038,408 IDR

Part Number : H2K100X10-OB
Days to Ship 10 Day(s) or more
Standard Unit Price 50,038,408 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Mat for corridor
  • Shape
    Rolled Type
  • Color
    Ocean Blue
  • Width X Length X Thickness(mm)
    1000×10000×10
  • Material
    100% Soft PVC
  • Mass(g)
    55000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)