(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Simple Sheet for Partitioning Fireproof / Anti-static Type

Click this image to zoom it.

Move the mouse over the image to zoom

Simple Sheet for Partitioning Fireproof / Anti-static Type

Standard Unit Price:
3,703,286 IDR
Days to Ship :
Quote

Processed flameproof sheet exclusively for partitions (curtains).
[Features]
· Anti-static, fire-prevention performance.
· The upper section is reinforced with hard cores at 20 cm intervals for a smoother opening/closing action.
· The hem can be cut, enabling free adjustment of the height.
· Includes Magic Tape on the side.
[Applications]
· Ideal for use as a partition (curtain).

Basic Specifications

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.3
  • Width x Length(m)
    2×3
  • Shape
    Foldable Type
  • JAN Code
    4903599083088
  • Material (Body)
    PVC + Polyester
  • Caution
    * Seat only. Hooks are not included.
  • Heat Resistant Temperature(°C)
    Up to Approx. 60°C
  • Hook
    Required Quantity/10
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
3,703,286 IDR

Part Number : B-322
Days to Ship Quote
Standard Unit Price 3,703,286 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.3
  • Width x Length(m)
    2×3
  • Shape
    Foldable Type
  • JAN Code
    4903599083088
  • Material (Body)
    PVC + Polyester
  • Caution
    * Seat only. Hooks are not included.
  • Heat Resistant Temperature(°C)
    Up to Approx. 60°C
  • Hook
    Required Quantity/10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)