(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Aluminum Telescopic Folding Dolly, Quiet Aluminum Carrier EX-1A

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Aluminum Telescopic Folding Dolly, Quiet Aluminum Carrier
Part Number: EX-1A

Standard Unit Price: 3,605,631 IDR Special Price 3,605,631 IDR
Quantity: 1 pc.
Days to Ship: 12 Day(s) or more

Dolly cart with extensible handle and loading platform, suitable for various transporting tasks and convenient for carrying.
[Features]
· Handle and loading platform that can be extended easily for use and retracted to a compact size for carrying.
· Casters are manufactured to low-noise specifications for quiet operation.
· Coated handle is gentle on the hands.
· Made from lightweight and rust-resistant aluminum and plastic.
· Easy to store in small spaces. Compact enough to fit on the passenger seat of a car.
· Safety-conscious design with cushioning bumpers on the corners.
[Applications]
· Transporting loads.

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Type Details
    For max. load mass 100 kg
  • Handle Height(mm)
    880 (when extended)
  • Wheel Diameter D(mm)
    100
  • Table External Shape(mm)
    When extended: 445 (L) x 750 (W). When contracted: 445 (L) x 535 (W)
  • Table height(mm)
    165
  • Mass(g)
    7500
  • Packing Type
    Contains Cardboard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)