(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wagon with Flat Free Tires, with Wire Mesh Frame, with Stoppers

Click this image to zoom it.

Move the mouse over the image to zoom

Wagon with Flat Free Tires, with Wire Mesh Frame, with Stoppers

Standard Unit Price:
15,150,305 IDR
Days to Ship :
12 Day(s) or more

Maintenance-free transport cart with a puncture-proof specification.
[Features]
· Puncture-proof specification produced by injecting thermoplastic resin into conventional pneumatic tires.
· Excellent cushioning properties. Gray rubber wheels leave floors unmarked.
· Large-diameter wheels enable the cart to run easily on uneven surfaces. Single-action pedal stopper for locking the cart wheels.
· Wire mesh has excellent durability due to the plastic coating.
[Applications]
· Excellent cushioning for protecting loads from vibration.
· Wire mesh makes the cart suitable for transporting small items, etc.
· Enables a cart to be safely parked and left unattended.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    With Wire Mesh and Stopper
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    254
  • Handle Surface Coating
    Chrome Plated
  • Packing Type
    Contains Cardboard
  • Inner dimension of net (depth)
    828(L)×556(W)×500(H)
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s) or more
15,150,305 IDR

Part Number : PLA300-AMIM1-HP-DS(AFG)
Days to Ship 12 Day(s) or more
Standard Unit Price 15,150,305 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    With Wire Mesh and Stopper
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    254
  • Handle Surface Coating
    Chrome Plated
  • Packing Type
    Contains Cardboard
  • Inner dimension of net (depth)
    828(L)×556(W)×500(H)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)