(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wagon with Flat Free Tires, Fixed Steering Wheel Type

Wagon with Flat Free Tires, Fixed Steering Wheel Type

Standard Unit Price:
8,335,118 IDR-
Days to Ship :
9 Day(s) or more

Maintenance-free transport cart with a puncture-proof specification.
[Features]
· Puncture-proof specification produced by injecting thermoplastic resin into conventional pneumatic tires.
· Excellent cushioning properties.
· Gray rubber wheels leave floors unmarked.
· Large-diameter wheels enable the cart to run easily on uneven surfaces.
· Robust, with a fixed handle.
[Applications]
· Excellent cushioning for protecting loads from vibration.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Handle Locking Type
  • Packing Type
    Plastic Bag Band Wrapping
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Table External Shape(mm)

Refine by

  • 825(L)×500(W)
  • 910(L)×600(W)
  • Clear
Table height(mm)

Refine by

  • 250
  • 254
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
1 unit
825(L)×500(W)
250
9 Day(s) or more
8,335,118 IDR

Part Number : PLA250-HP(AFG)
Days to Ship 9 Day(s) or more
Standard Unit Price 8,335,118 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Handle Locking Type
  • Table External Shape(mm)
    825(L)×500(W)
  • Table height(mm)
    250
  • Packing Type
    Plastic Bag Band Wrapping
1 unit
910(L)×600(W)
254
9 Day(s) or more
8,980,640 IDR

Part Number : PLA300-HP(AFG)
Days to Ship 9 Day(s) or more
Standard Unit Price 8,980,640 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Handle Locking Type
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    254
  • Packing Type
    Plastic Bag Band Wrapping