(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cart with Pneumatic Tires and Metal Mesh

Click this image to zoom it.

Move the mouse over the image to zoom

Cart with Pneumatic Tires and Metal Mesh

Standard Unit Price:
11,974,804 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Pneumatic tire specification delivers excellent cushioning properties. Optimal for protecting flooring at facilities with high-end flooring materials, etc.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    With pneumatic gray tires
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    254
  • Mass(g)
    24000
  • Handle Surface Coating
    Chrome Plated
  • Packing Type
    Contains Cardboard
  • Inner dimension of net (depth)
    828(L)×556(W)×500(H)
  • Quantity
    1 unit

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 unit
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
1 unit
12 Day(s) or more
11,974,804 IDR

Part Number : PLA300-AMIM1-HP
Days to Ship 12 Day(s) or more
Standard Unit Price 11,974,804 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    With pneumatic gray tires
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    254
  • Mass(g)
    24000
  • Handle Surface Coating
    Chrome Plated
  • Packing Type
    Contains Cardboard
  • Inner dimension of net (depth)
    828(L)×556(W)×500(H)