(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cart with Pneumatic Tires and Fixed Handle

Cart with Pneumatic Tires and Fixed Handle

Standard Unit Price:
6,528,465 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Pneumatic tire specification delivers excellent cushioning properties. Optimal for protecting flooring at facilities with high-end flooring materials, etc.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Handle Locking Type, Air Inflation Tire
  • Packing Type
    Plastic Bag Band Wrapping
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Table External Shape(mm)

Refine by

  • 825(L)×500(W)
  • 910(L)×600(W)
  • Clear
Table height(mm)

Refine by

  • 250
  • 254
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
1 unit
825(L)×500(W)
250
12 Day(s) or more
6,528,465 IDR

Part Number : PLA250-HP
Days to Ship 12 Day(s) or more
Standard Unit Price 6,528,465 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Handle Locking Type, Air Inflation Tire
  • Table External Shape(mm)
    825(L)×500(W)
  • Table height(mm)
    250
  • Packing Type
    Plastic Bag Band Wrapping
1 unit
910(L)×600(W)
254
12 Day(s) or more
7,173,758 IDR

Part Number : PLA300-HP
Days to Ship 12 Day(s) or more
Standard Unit Price 7,173,758 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Handle Locking Type, Air Inflation Tire
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    254
  • Packing Type
    Plastic Bag Band Wrapping