(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cart with Pneumatic Tires with Fold-Able Handle and Stoppers

Click this image to zoom it.

Move the mouse over the image to zoom

Cart with Pneumatic Tires with Fold-Able Handle and Stoppers

Standard Unit Price:
8,275,660 IDR-
Days to Ship :
12 Day(s) or more

Transport cart with tires that have excellent cushioning properties.
[Features]
· Folding handle enables cart to be stowed compactly.
· Pneumatic tires with good cushioning properties.
· Large-diameter wheels enable the cart to run easily on uneven surfaces.
· Gray rubber wheels leave floors unmarked.
· Single-action pedal stopper enables the cart to be parked safely.
[Applications]
· Excellent cushioning for protecting loads from vibration.
· Enables a cart to be safely parked and left unattended.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Folding Handle/with Stopper/Air Inflated Tires
  • Packing Type
    Plastic Bag Band Wrapping
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Table External Shape(mm)

Refine by

  • 825(L)×500(W)
  • 910(L)×600(W)
  • Clear
Table height(mm)

Refine by

  • 250
  • 254
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
1 unit
825(L)×500(W)
250
12 Day(s) or more
8,275,660 IDR

Part Number : PLA250-DX-HP-DS
Days to Ship 12 Day(s) or more
Standard Unit Price 8,275,660 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Folding Handle/with Stopper/Air Inflated Tires
  • Table External Shape(mm)
    825(L)×500(W)
  • Table height(mm)
    250
  • Packing Type
    Plastic Bag Band Wrapping
1 unit
910(L)×600(W)
254
12 Day(s) or more
9,031,381 IDR

Part Number : PLA300-DX-HP-DS
Days to Ship 12 Day(s) or more
Standard Unit Price 9,031,381 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Folding Handle/with Stopper/Air Inflated Tires
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    254
  • Packing Type
    Plastic Bag Band Wrapping