(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Truck with Hand Stopper - Long Handle

Click this image to zoom it.

Move the mouse over the image to zoom

Hand Truck with Hand Stopper - Long Handle

Standard Unit Price:
13,826,154 IDR
Days to Ship :
Quote

Transport cart with a handle lever type stopper.
[Features]
· The rear 3 wheels lock simultaneously when the handle lever is gripped.
· This model is more lightweight than models with a conventional stopper.
· Casters are manufactured to low-noise specifications for quiet operation. Convenient for transporting long loads.
· Gray rubber wheels leave floors unmarked.
· Loading platform has slip-resistant pads to prevent load displacement.
[Applications]
· For transporting long loads such as long cardboard boxes, pipes, etc. When a cart needs to be parked on a slope, etc.
· Enables a cart to be safely parked and left unattended. Safe and comfortable to use even for persons with less physical strength.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 300 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Main Body Specifications
    Long Object Carrier
  • Wheel Material
    Super Rubber
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    220
  • Mass(g)
    23800
  • Packing Type
    Finished product
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
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
1 unit
Quote
13,826,154 IDR

Part Number : PLA300-W-HS
Days to Ship Quote
Standard Unit Price 13,826,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 300 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Main Body Specifications
    Long Object Carrier
  • Wheel Material
    Super Rubber
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    220
  • Mass(g)
    23800
  • Packing Type
    Finished product