(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Truck with Hand Stopper - Foldable Handle

Click this image to zoom it.

Move the mouse over the image to zoom

Hand Truck with Hand Stopper - Foldable Handle

Standard Unit Price:
14,170,769 IDR-
Days to Ship :
Quote

Transport cart with a handle lever type stopper.
[Features]
· Both rear wheels lock simultaneously when the handle lever is gripped.
· More lightweight than models with a conventional stopper. Folding handle enables cart to be stowed compactly.
· Pneumatic tires with good cushioning properties.
· Large-diameter wheels enable the cart to run easily on uneven surfaces.
· Non-marking gray rubber casters. Loading platform has slip-resistant pads to prevent load displacement.
[Applications]
· When a cart needs to be parked on a slope, etc. Enables a cart to be safely parked and left unattended.
· Safe and comfortable to use even for persons with less physical strength.

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Main Body Specifications
    Handle Folding Type, Air Inflation Tire
  • Packing Type
    Plastic Bag Band Wrapping
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Type Details

Refine by

  • For Maximum Loaded Weight 200 kg
  • For Maximum Loaded Weight 300 kg
  • Clear
Handle Height(mm)

Refine by

  • 890
  • 927
  • Clear
Wheel Diameter D(mm)

Refine by

  • 130
  • 180
  • Clear
Wheel Material

Refine by

  • Super Rubber
  • Clear
Table External Shape(mm)

Refine by

  • 825(L)×500(W)
  • 910(L)×600(W)
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
1 unit
For Maximum Loaded Weight 200 kg
927
180
-
825(L)×500(W)
Quote
14,170,769 IDR

Part Number : PLA250-DX-HP-HS
Days to Ship Quote
Standard Unit Price 14,170,769 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 200 kg
  • Handle Height(mm)
    927
  • Wheel Diameter D(mm)
    180
  • Main Body Specifications
    Handle Folding Type, Air Inflation Tire
  • Wheel Material
    -
  • Table External Shape(mm)
    825(L)×500(W)
  • Table height(mm)
    250
  • Mass(g)
    16300
  • Packing Type
    Plastic Bag Band Wrapping
1 unit
For Maximum Loaded Weight 300 kg
890
130
Super Rubber
910(L)×600(W)
Quote
14,861,538 IDR

Part Number : PLA300-DX-HP-HS
Days to Ship Quote
Standard Unit Price 14,861,538 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Type Details
    For Maximum Loaded Weight 300 kg
  • Handle Height(mm)
    890
  • Wheel Diameter D(mm)
    130
  • Main Body Specifications
    Handle Folding Type, Air Inflation Tire
  • Wheel Material
    Super Rubber
  • Table External Shape(mm)
    910(L)×600(W)
  • Table height(mm)
    220
  • Mass(g)
    17300
  • Packing Type
    Plastic Bag Band Wrapping